1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Black Plastic Sheet, 500mm x 300mm x 16mm, Polyamide 6.6 glass fibre reinforced 30%

BLACK PLASTIC SHEET

RS PRO Black Plastic Sheet, 500mm x 300mm x 16mm, Polyamide 6.6 glass fibre reinforced 30%
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 13,215.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Colour = Black
Length = 500mm
Width = 300mm
Thickness = 16mm
Material = GRP
Laminated = Yes
Density = 1.35g/cm³
Tensile Strength = 140 (Wet) MPa, 160 (Dry) MPa
Hardness = M 90 Rockwell
Flammability Rating = UL 94 HB
Water Absorption = 5.5%
Thermal Conductivity = 0.27W/mK
Laminate Material = Polyamide 6.6 glass fibre reinforced 30%
Elongation = 3.5 to 5%

 
Part Number
1853467 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 13,215.19

฿ 8,810.57

BLACK PLASTIC SHEET 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1853467 in the RS PRO Black Plastic Sheet, 500mm x 300mm x 16mm, Polyamide 6.6 glass fibre reinforced 30% series.