1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Black Plastic Sheet, 1000mm x 500mm x 3mm【3 Pieces Per Package】

BLACK PLASTIC SHEET

RS PRO Black Plastic Sheet, 1000mm x 500mm x 3mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,093.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Colour = Black
Length = 1000mm
Width = 500mm
Thickness = 3mm
Material = PEHD
Laminated = No
Density = 0.95 → 0.96g/cm³
Tensile Strength = 25 MPa
Hardness = 50 Ball Indentation
Flammability Rating = UL 94 HB
Water Absorption = 0.02%
Maximum Operating Temperature = +80°C
Elongation = 50%

 
Part Number
4083807 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 5,093.64

฿ 3,395.93

BLACK PLASTIC SHEET 1 Pack(s)

3 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 4083807 in the RS PRO Black Plastic Sheet, 1000mm x 500mm x 3mm series.