1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Black PVC 12.5mm Cable Grommet for Maximum of 9.5mm Cable Dia.【100 Pieces Per Package】

CABLE ACCESSARY CABLE CLAMP

RS PRO Black PVC 12.5mm Cable Grommet for Maximum of 9.5mm Cable Dia.
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 611.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Grommet Type = Cable Grommet
Panel Hole Diameter = 12.5mm
Material = PVC
Colour = Black
Maximum Panel Thickness = 1.6mm

 
Part Number
543-210 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 611.49

฿ 431.65

CABLE ACCESSARY CABLE CLAMP 1 Pack(s)

100 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 543-210 in the RS PRO Black PVC 12.5mm Cable Grommet for Maximum of 9.5mm Cable Dia. series.