1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Geared DC Motor, 24.6 W, 3 to 7.2 V, 107.3 gcm, 22356 rpm, 2.3mm Shaft Diameter

DC GEARED MOTOR

RS PRO Geared DC Motor, 24.6 W, 3 to 7.2 V, 107.3 gcm, 22356 rpm, 2.3mm Shaft Diameter
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 326.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Supply Voltage = 3 → 7.2 V DC
DC Motor Type = Geared
Power Rating = 19.68 W
Output Speed = 19000 rpm
Shaft Diameter = 2.3mm
Maximum Output Torque = 375 gcm
Dimensions = 27.7 (Dia.) x 38 mm
Current Rating = 4.41 A
Length = 38mm
Core Construction = Iron Core

Part Number
2389721 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 326.60

฿ 230.55

DC GEARED MOTOR 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2389721 in the RS PRO Geared DC Motor, 24.6 W, 3 to 7.2 V, 107.3 gcm, 22356 rpm, 2.3mm Shaft Diameter series.