1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Brushless DC Motor, 36 V, 0.68 Nm, 4000 rpm, 8mm Shaft Diameter

BRUSHLESS DC MOTOR

RS PRO Brushless DC Motor, 36 V, 0.68 Nm, 4000 rpm, 8mm Shaft Diameter
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,377.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Supply Voltage = 36 V DC
DC Motor Type = Brushless
Output Speed = 4000 rpm
Shaft Diameter = 8mm
Maximum Output Torque = 0.68 Nm
Dimensions = 57 (Dia.) x 74 mm
Current Rating = 9.8 A
Length = 74mm
Width = 47mm
Depth = 48mm
Core Construction = Metal

 
Part Number
5366046 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 6,377.15

฿ 4,251.65

BRUSHLESS DC MOTOR 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 5366046 in the RS PRO Brushless DC Motor, 36 V, 0.68 Nm, 4000 rpm, 8mm Shaft Diameter series.