1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Brushed Geared DC Geared Motor, 13.2 W, 24 V, 4.5 Nm, 27 rpm, 6mm Shaft Diameter

BRUSHED GEARED DC MOTOR

RS PRO Brushed Geared DC Geared Motor, 13.2 W, 24 V, 4.5 Nm, 27 rpm, 6mm Shaft Diameter
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 20,676.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Supply Voltage = 24 V DC
DC Motor Type = Brushed Geared
Power Rating = 13.2 W
Output Speed = 27 rpm
Shaft Diameter = 6mm
Maximum Output Torque = 4.5 Nm
Gearhead Type = Planetary
Current Rating = 850 mA
Length = 106mm
Width = 38mm
Core Construction = Iron Core

 
Part Number
3989849 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 20,676.83

฿ 13,785.24

BRUSHED GEARED DC MOTOR 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3989849 in the RS PRO Brushed Geared DC Geared Motor, 13.2 W, 24 V, 4.5 Nm, 27 rpm, 6mm Shaft Diameter series.