1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Bright Steel Round Nails; 150mm; 500g Bag

BRIGHT STEEL OVAL NAILS

RS PRO Bright Steel Round Nails; 150mm; 500g Bag
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 371.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Nail Type = Round Head Nail
Finish = Bright
Diameter = 150 mm x 6mm
Head Type = Flat Round
Material = Steel
Bag Weight = 500g

 
Part Number
3849870 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 371.64

฿ 262.34

BRIGHT STEEL OVAL NAILS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3849870 in the RS PRO Bright Steel Round Nails; 150mm; 500g Bag series.