RS PRO, Stainless Steel, Hex Screw Hose Clip 25 to 35mm ID

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Inside Diameter = 25 → 35mm
    Clip Type = Hose Clip
    Material = Stainless Steel
    Inside Diameter Minimum = 25mm
    Inside Diameter Maximum = 35mm
    Band Width = 12.0mm
    Stainless Steel Type = A2 304
    Screw/Bolt Head = Hex Screw

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat