RS PRO, Stainless Steel 316, Slotted Hex Hose Clip 11 to 16mm ID

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Inside Diameter = 11 → 16mm
    Clip Type = Hose Clip
    Material = Stainless Steel 316
    Inside Diameter Minimum = 11mm
    Inside Diameter Maximum = 16mm
    Band Width = 12.3mm
    Stainless Steel Type = A4 316
    Screw/Bolt Head = Slotted Hex

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat