1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO, Mild Steel, Hex Screw Hose Clip 18 to 25mm ID【5 Pieces Per Package】

WORM DRIVE HOSE CLIPS

RS PRO, Mild Steel, Hex Screw Hose Clip 18 to 25mm ID
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 266.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Inside Diameter = 18 → 25mm
Clip Type = Hose Clip
Material = Mild Steel
Inside Diameter Minimum = 18mm
Inside Diameter Maximum = 25mm
Band Width = 25mm
Screw/Bolt Head = Hex Screw

 
Part Number
1450247 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 266.28

฿ 187.97

WORM DRIVE HOSE CLIPS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1450247 in the RS PRO, Mild Steel, Hex Screw Hose Clip 18 to 25mm ID series.