RS PRO Relative Pressure Sensor for Air, Gas, Hydraulic Fluid, Liquid, Water, 250bar Max Pressure Reading, Current

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Pressure Reading Type = Relative
    Minimum Pressure Reading = 0bar
    Maximum Pressure Reading = 250bar
    Accuracy = ±0.25 %
    Output Type = Current
    Media Measured = Air, Gas, Hydraulic Fluid, Liquid, Water
    Process Connection = G1/4
    Analogue Output = 4 → 20 mA
    Maximum Current = 20 mA
    Supply Voltage = 9 → 32 V dc
    Housing Material = Stainless Steel
    IP Rating = IP65

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat