RS PRO Piston Inline Flow Switch, Liquid, 0.5 L/min to 3 L/min

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Media Monitored = Liquid
    Device Type = Piston Inline
    Minimum Flow Rate = 0.5 L/min
    Maximum Flow Rate = 3 L/min
    Supply Voltage = 200 V ac
    Pipe Diameter Range = 1/4 in
    Connection Type = 1/4 BSP
    Maximum Pressure = 300bar
    Material = Brass
    Maximum Media Temperature = +100°C
    Maximum Operating Temperature = +120°C
    Current Rating = 1 A

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat