1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

RS PRO Paddle Flow Switch, Gas, Liquid, 14 L/min to 18 L/min

FLOW SENSORS

RS PRO Paddle Flow Switch, Gas, Liquid, 14 L/min to 18 L/min
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 17,238.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Media Monitored = Gas, Liquid
Device Type = Paddle
Minimum Flow Rate = 14 L/min
Maximum Flow Rate = 18 L/min
Supply Voltage = 250 V ac
Pipe Diameter Range = 25 mm
Connection Type = 1 BSP Female
Maximum Pressure = 25bar
Material = Nickel Plated Brass
Maximum Media Temperature = +110°C
Maximum Operating Temperature = +110°C
Current Rating = 5 A

Part Number
6134244 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 17,238.24

฿ 11,492.73

FLOW SENSORS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 6134244 in the RS PRO Paddle Flow Switch, Gas, Liquid, 14 L/min to 18 L/min series.