1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Stainless Steel Bolt Anchor M10 x 85mm, 10mm fixing hole【10 Pieces Per Package】

STAINLESS STEEL BOLT ANCHOR

RS PRO Stainless Steel Bolt Anchor M10 x 85mm, 10mm fixing hole
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,131.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Thread Size = M10
Type = Captive Stud Through Bolt Anchor
Length = 85mm
Fixing Hole Diameter = 10mm
Maximum Fixing Thickness = 10mm
Material = Stainless Steel

 
Part Number
6221966 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,131.67

฿ 798.85

STAINLESS STEEL BOLT ANCHOR 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 6221966 in the RS PRO Stainless Steel Bolt Anchor M10 x 85mm, 10mm fixing hole series.