1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Carbon Steel Concrete Anchor M6 x 80mm, 6mm fixing hole【20 Pieces Per Package】

CARBON STEEL CONCRETE ANCHOR

RS PRO Carbon Steel Concrete Anchor M6 x 80mm, 6mm fixing hole
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 331.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Thread Size = M6
Type = Concrete Screw
Length = 80mm
Fixing Hole Diameter = 6mm
Maximum Fixing Thickness = 40mm
Material = Carbon Steel

 
Part Number
9086836 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 331.13

฿ 233.74

CARBON STEEL CONCRETE ANCHOR 1 Pack(s)

20 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 9086836 in the RS PRO Carbon Steel Concrete Anchor M6 x 80mm, 6mm fixing hole series.