1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Quick Exhaust Valve, R 1/8 in Female x 10 bar, Threaded【10 Pieces Per Package】

QUICK EXHAUST VALVE

RS PRO Quick Exhaust Valve, R 1/8 in Female x 10 bar, Threaded
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 12,127.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Connection Type = Threaded
Threaded Connections = R 1/8 in Female
Built-In Silencer = Yes
Threaded Connection - Gender = Female
Threaded Connection Size = 1/8in
Minimum Operating Pressure = 0.3bar
Threaded Connection Type = R
Maximum Operating Pressure = 10 bar
Body Material = Brass

 
Part Number
1762258 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 12,127.41

฿ 8,085.34

QUICK EXHAUST VALVE 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1762258 in the RS PRO Quick Exhaust Valve, R 1/8 in Female x 10 bar, Threaded series.