1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Hydraulic Pressure Gauge Isolation Valve, G 1/4 Female

GAUGE ISOLATOR NEEDLE VALVES

RS PRO Hydraulic Pressure Gauge Isolation Valve, G 1/4 Female
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,395.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Orientation = Angled
Connection Port Thread = G 1/4 Female
Body Material = Carbon Steel
Maximum Operating Pressure = 400 bar
Minimum Operating Temperature = -20°C
Thread Diameter = 1/4 in
Thread Gender = Female
Thread Standard = G
Maximum Operating Temperature = +100°C

 
Part Number
2789086 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,395.37

฿ 1,596.99

GAUGE ISOLATOR NEEDLE VALVES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2789086 in the RS PRO Hydraulic Pressure Gauge Isolation Valve, G 1/4 Female series.