1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 600 piece Galvanised Steel Metric Spring Tension Pin Kit

600 PCS TENSION PIN KIT

RS PRO 600 piece Galvanised Steel Metric Spring Tension Pin Kit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,150.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Pin Type = Slotted Spring
System of Measurement = Metric
Number of Pieces = 600
Material = Steel
Finish = Galvanised
Diameter Largest = 5mm
Diameter Smallest = 2mm
Length Longest = 40mm
Length Shortest = 8mm

Part Number
374064 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,150.35

฿ 1,433.64

600 PCS TENSION PIN KIT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 374064 in the RS PRO 600 piece Galvanised Steel Metric Spring Tension Pin Kit series.