1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 3/4in Bright Zinc Plated Steel Clevis Pin, 3/16in Diameter【15 Pieces Per Package】

CLEVIS PIN

RS PRO 3/4in Bright Zinc Plated Steel Clevis Pin, 3/16in Diameter
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 468.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Part Type = Clevis Pin
Diameter = 3/16in
Length = 3/4in
Material = Steel
Finish = Bright Zinc Plated

Part Number
838928 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 468.99

฿ 331.06

CLEVIS PIN 1 Pack(s)

15 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 838928 in the RS PRO 3/4in Bright Zinc Plated Steel Clevis Pin, 3/16in Diameter series.