1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Steel External Circlip, 3mm Shaft Diameter, 2.8mm Groove Diameter【100 Pieces Per Package】

CIRCLIPS

RS PRO Steel External Circlip, 3mm Shaft Diameter, 2.8mm Groove Diameter
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 382.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Circlip Type = External
For Shaft Diameter = 3mm
Fits Groove Diameter = 2.8mm
Ring Thickness = 0.4mm
Ring Outside Diameter = 7mm
Material = Steel

 
Part Number
289180 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 382.09

฿ 269.72

CIRCLIPS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 289180 in the RS PRO Steel External Circlip, 3mm Shaft Diameter, 2.8mm Groove Diameter series.