1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Steel External Circlip, 12mm Shaft Diameter, 11.5mm Groove Diameter【50 Pieces Per Package】

CIRCLIPS

RS PRO Steel External Circlip, 12mm Shaft Diameter, 11.5mm Groove Diameter
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 210.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Circlip Type = External
For Shaft Diameter = 12mm
Fits Groove Diameter = 11.5mm
Ring Thickness = 1mm
Ring Outside Diameter = 19mm
Material = Steel

 
Part Number
289247 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 210.79

฿ 148.80

CIRCLIPS 1 Pack(s)

50 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 289247 in the RS PRO Steel External Circlip, 12mm Shaft Diameter, 11.5mm Groove Diameter series.