1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Stainless Steel E Type Circlip, 4.5mm Shaft Diameter, 3.2mm Groove Diameter【100 Pieces Per Package】

CIRCLIPS

RS PRO Stainless Steel E Type Circlip, 4.5mm Shaft Diameter, 3.2mm Groove Diameter
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 286.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Circlip Type = E Type
For Shaft Diameter = 4.5mm
Fits Groove Diameter = 3.2mm
Ring Thickness = 0.6mm
Ring Outside Diameter = 6.8mm
Material = Stainless Steel

Part Number
2096845 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 286.47

฿ 202.22

CIRCLIPS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2096845 in the RS PRO Stainless Steel E Type Circlip, 4.5mm Shaft Diameter, 3.2mm Groove Diameter series.