1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

RS PRO ZnPt steel 1 coil spring washer,M5【250 Pieces Per Package】

SPRING WASHERS

RS PRO ZnPt steel 1 coil spring washer,M5
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/09/2024
Filter By :
Part Number :
  • From :
    ฿ 182.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
For Screw/Bolt Size = M5
Inside Diameter = 5.1mm
Outside Diameter = 8.8mm
Material = Steel
Finish = Bright Zinc Plated
Thickness = 1.6mm

Part Number
526833 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 182.10

฿ 128.54

SPRING WASHERS 1 Pack(s)

250 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 526833 in the RS PRO ZnPt steel 1 coil spring washer,M5 series.