1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Zinc Plated Steel Plain Washer, M2【250 Pieces Per Package】

ZINC PLATED STEEL PLAIN WASHER

RS PRO Zinc Plated Steel Plain Washer, M2
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 158.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
For Screw/Bolt Size = M2
Washer Type = Plain Washer
Inside Diameter = 2.2mm
Outside Diameter = 5mm
Material = Steel
Finish = Zinc Plated
Thickness = 0.3mm

 
Part Number
560316 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 158.36

฿ 111.79

ZINC PLATED STEEL PLAIN WASHER 1 Pack(s)

250 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 560316 in the RS PRO Zinc Plated Steel Plain Washer, M2 series.