RS PRO Plain Stainless Steel Plain Washer, M12, A2 304, Outside Diameter of 24mm

Brand :
RS Pro

Caution

    Product Description

    Specifications
    For Screw/Bolt Size = M12
    Washer Type = Plain Washer
    Inside Diameter = 13mm
    Outside Diameter = 24mm
    Material = Stainless Steel
    Stainless Steel Type = A2 304
    Finish = Plain
    Thickness = 2.5mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat