1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Plain Stainless Steel Mudguard Washer Mudguard Washer, M8, A2 304, Outside Diameter of 30mm【50 Pieces Per Package】

MUDGUARD WASHERS

RS PRO Plain Stainless Steel Mudguard Washer Mudguard Washer, M8, A2 304, Outside Diameter of 30mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 208.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
For Screw/Bolt Size = M8
Washer Type = Mudguard Washer
Inside Diameter = 8.4mm
Outside Diameter = 30mm
Material = Stainless Steel
Stainless Steel Type = A2 304
Finish = Plain
Thickness = 1.5mm

 
Part Number
5072729 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 208.35

฿ 147.07

MUDGUARD WASHERS 1 Pack(s)

50 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 5072729 in the RS PRO Plain Stainless Steel Mudguard Washer Mudguard Washer, M8, A2 304, Outside Diameter of 30mm series.