1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Plain Stainless Steel Internal Tooth Shakeproof Washer, M6, A2 304【100 Pieces Per Package】

SHAKEPROOF WASHER

RS PRO Plain Stainless Steel Internal Tooth Shakeproof Washer, M6, A2 304
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 367.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
For Screw/Bolt Size = M6
Washer Type = Internal Tooth
Inside Diameter = 6.4mm
Outside Diameter = 11mm
Material = Stainless Steel
Stainless Steel Type = A2 304
Finish = Plain
Thickness = 0.7mm

 
Part Number
1870608 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 367.60

฿ 259.49

SHAKEPROOF WASHER 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1870608 in the RS PRO Plain Stainless Steel Internal Tooth Shakeproof Washer, M6, A2 304 series.