1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Plain Stainless Steel Internal Tooth Shakeproof Washer, M5, A2 304【100 Pieces Per Package】

A2 STAINLESS STEEL METRIC

RS PRO Plain Stainless Steel Internal Tooth Shakeproof Washer, M5, A2 304
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 309.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
For Screw/Bolt Size = M5
Washer Type = Internal Tooth
Inside Diameter = 5.3mm
Outside Diameter = 10mm
Material = Stainless Steel
Stainless Steel Type = A2 304
Finish = Plain
Thickness = 0.6mm

 
Part Number
187-0591 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 309.00

฿ 218.12

A2 STAINLESS STEEL METRIC 1 Pack(s)

100 Pieces Per Package

3 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 187-0591 in the RS PRO Plain Stainless Steel Internal Tooth Shakeproof Washer, M5, A2 304 series.