1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Nitrile Rubber O-Ring Seal, 14.6mm Bore, 19.4mm Outer Diameter【50 Pieces Per Package】

NITRILE RUBBER O-RING SEAL

RS PRO Nitrile Rubber O-Ring Seal, 14.6mm Bore, 19.4mm Outer Diameter
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 196.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features and Benefits
Nitrile rubber material
Hardness 70 shore A
Continuous operating temperature -40°C to 110°C, short term to 135°C
Resistant to mineral hydraulic oils and greases
Tolerance BS4518

Part Number
128912 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 196.67

฿ 138.83

NITRILE RUBBER O-RING SEAL 1 Pack(s)

50 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 128912 in the RS PRO Nitrile Rubber O-Ring Seal, 14.6mm Bore, 19.4mm Outer Diameter series.