RS PRO Plain Stainless Steel Hex, Hex Bolt, M12 x 60mm

Brand :
RS Pro
Caution
Product Description
Specifications
Length = 60mm
Thread Size = M12
Material = Stainless Steel
Stainless Steel Type = A2 304
Finish = Plain

Specifications
Length = 60mm
Thread Size = M12
Material = Stainless Steel
Stainless Steel Type = A2 304
Finish = Plain
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.