1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO PSU Plastic Pneumatic Silencer, Threaded, 1/2 in Male

PNEUMATIC SILENCERS

RS PRO PSU Plastic Pneumatic Silencer, Threaded, 1/2 in Male
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 749.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Manufacturer Series = PSU
Type = Muffler
Inlet Connection Type = Threaded
Threaded Inlet Connection = 1/2 in Male
Material = Plastic

 
Part Number
2351219 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 749.03

฿ 528.74

PNEUMATIC SILENCERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2351219 in the RS PRO PSU Plastic Pneumatic Silencer, Threaded, 1/2 in Male series.