1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Brass 12bar Pneumatic Silencer, Threaded【10 Pieces Per Package】

PNEUMATIC SILENCER THREADED

RS PRO Brass 12bar Pneumatic Silencer, Threaded
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,707.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Type = Silencer
Inlet Connection Type = Threaded
Maximum Input Pressure = 12bar
Material = Brass
Minimum Operating Temperature = -10°C
Threaded Inlet Connection Thread Gender = Male
Maximum Operating Temperature = +80°C
Threaded Inlet Connection Thread Size = 6.35 mm
Body Material = Brass

 
Part Number
1762280 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,707.32

฿ 1,138.27

PNEUMATIC SILENCER THREADED 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1762280 in the RS PRO Brass 12bar Pneumatic Silencer, Threaded series.