RS PRO Round M10 Anti Vibration Mount with 0 Compression Load

Brand :
RS Pro
Caution
Product Description
Specifications
Thread Size = M10
Diameter = 148mm
Overall Height = 25mm
Static Load Capacity = 0
Material = Natural Rubber
Mounting Type = 2-Hole Flange
Compression Load = 0
Compression Deflection = 3mm