RS PRO M12 Anti Vibration Mount, Marine Mount with 100kg Compression Load

Brand :
RS Pro
Caution
Product Description
Specifications
Anti Vibration Mount Type = Marine Mount
Thread Size = M12
Overall Height = 40mm
Material = Rubber
Shore Hardness = 70 Shore A
Compression Deflection = 4.8mm