RS PRO Cylindrical M10 Anti Vibration Mount, Male to Male Bobbin with 146kg Compression Load

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Anti Vibration Mount Type = Male to Male Bobbin
    Thread Size = M10
    Diameter = 50mm
    Foot Height = 40mm
    Overall Height = 40mm
    Static Load Capacity = 146kg
    Material = EPDM
    Mounting Type = Screw-in
    Foot Shape = Cylindrical
    Series = AV Type A

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat