1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

RS PRO Clear Round Acrylic Tube, 1m x 25mm OD x 19mm ID

PLASTIC TUBES

RS PRO Clear Round Acrylic Tube, 1m x 25mm OD x 19mm ID
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,200.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Colour = Clear
Length = 1m
Material = Acrylic
Tube Form = Round
Inner Diameter = 19mm
Outer Diameter = 25mm
Density = 1.18g/cm³
Water Absorption = 0%
Maximum Operating Temperature = +70°C
Thermal Conductivity = 0.19W/mK

 
Part Number
2822284 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,200.85

฿ 847.68

PLASTIC TUBES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2822284 in the RS PRO Clear Round Acrylic Tube, 1m x 25mm OD x 19mm ID series.