1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 08B-1 DIN Code Chain Tensioner, RoHS Compliant standard, 250N Max.Tension Rating

CHAIN TENSIONERS

RS PRO 08B-1 DIN Code Chain Tensioner, RoHS Compliant standard, 250N Max.Tension Rating
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,620.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
DIN Code = 08B-1
Standard = RoHS Compliant
Maximum Tension Rating = 250N
Maximum Operating Temperature = +65°C

 
Part Number
9010047 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,620.04

฿ 3,080.18

CHAIN TENSIONERS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 9010047 in the RS PRO 08B-1 DIN Code Chain Tensioner, RoHS Compliant standard, 250N Max.Tension Rating series.