RS PRO Silicone Transparent Silicone Tubing, 0.8mm Bore Size, 3m Long, Food Grade, Peristaltic Pump Compatible

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Material = Silicone
    Bore Size = 0.8mm
    Length = 3m
    Food Grade = Yes
    External Diameter = 4mm
    Colour = Transparent
    Peristaltic Pump Compatible = Yes

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat