RS PRO Air Hose Black, Yellow PVC Nitrile Blend 16mm x 30m GPA Series

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Hose Inside Diameter = 8mm
    Hose Outside Diameter = 16mm
    Colour = Black, Yellow
    Material = PVC Nitrile Blend
    Length = 30m
    Maximum Operating Pressure = 20 bar
    Manufacturer Series = GPA
    Minimum Operating Temperature = -15°C
    Maximum Operating Temperature = +60°C
    Special Features = Good Abrasion & Ageing Resistance
    Number of Tubes = 1

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    1978522 | RS PRO Air Hose Black, Yellow PVC Nitrile Blend 16mm x 30m GPA Series | RS Pro | MISUMI Thailand