RS PRO 20m Black EPDM Hose Pipe, 10mm Inner Diameter

Brand :
RS Pro
Caution
Product Description
Specifications
Suitable Applications = Automotive, Heater Hose, Hot Water
Inner Diameter = 10mm
Length = 20m
Material = EPDM
Colour = Black
Reinforced = Yes