1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Single Tube Clamp, 22mm Tube Outside Diameter【5 Pieces Per Package】

SINGLE TUBE CLAMP

RS PRO Single Tube Clamp, 22mm Tube Outside Diameter
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 801.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Number of Tubes Held = Single
For Tube Outside Diameter = 22mm
Clamp Spacing = 1.2m
Body Material = PP
Maximum Operating Temperature = +90°C
Minimum Operating Temperature = -30°C

 
Part Number
4141470 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 801.07

฿ 565.48

SINGLE TUBE CLAMP 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 4141470 in the RS PRO Single Tube Clamp, 22mm Tube Outside Diameter series.