1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Hose Connector, Straight Hose Tail Adaptor, BSP 3/8in 8mm ID【5 Pieces Per Package】

STRAIGHT MALE HOSE COUPLING

RS PRO Hose Connector, Straight Hose Tail Adaptor, BSP 3/8in 8mm ID
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 631.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Hose Connector Type = Hose Tail Adaptor
Connector Gender = Male
Coupling Connector Direction = Straight
Thread Standard = BSP
Thread Size = 3/8in
Hose Inner Diameter = 8mm
Body Material = Nylon

 
Part Number
795152 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 631.59

฿ 445.84

STRAIGHT MALE HOSE COUPLING 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 795152 in the RS PRO Hose Connector, Straight Hose Tail Adaptor, BSP 3/8in 8mm ID series.