1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Hose Connector, Straight Camlock Coupling 1in 1in ID, 17 bar

STRAIGHT MALE HOSE COUPLING

RS PRO Hose Connector, Straight Camlock Coupling 1in 1in ID, 17 bar
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,012.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Hose Connector Type = Camlock Coupling
Connector Gender = Male
Coupling Connector Direction = Straight
Thread Size = 1in
Hose Inner Diameter = 1in
Maximum Working Pressure = 17 bar
Body Material = Stainless Steel

 
Part Number
307213 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,012.75

฿ 714.90

STRAIGHT MALE HOSE COUPLING 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 307213 in the RS PRO Hose Connector, Straight Camlock Coupling 1in 1in ID, 17 bar series.