RS PRO Hose Connector, Elbow Hose Joiner 8mm ID

Brand :
RS Pro
Caution
Product Description
Specifications
Hose Connector Type = Hose Joiner
Connector Gender = Male
Coupling Connector Direction = Elbow
Hose Inner Diameter = 8mm
Body Material = Acetal

Specifications
Hose Connector Type = Hose Joiner
Connector Gender = Male
Coupling Connector Direction = Elbow
Hose Inner Diameter = 8mm
Body Material = Acetal
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.