1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Hose Connector Hose Tail Adaptor, BSPP 1/2in 10mm ID, 5 MPa, 50 bar【10 Pieces Per Package】

STRAIGHT BRASS HOSE CONNECTOR

RS PRO Hose Connector Hose Tail Adaptor, BSPP 1/2in 10mm ID, 5 MPa, 50 bar
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,602.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Hose Connector Type = Hose Tail Adaptor
Connector Gender = Male
Thread Standard = BSPP
Thread Size = 1/2in
Hose Inner Diameter = 10mm
Maximum Working Pressure = 5 MPa, 50 bar
Body Material = Brass

 
Part Number
1762042 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 2,602.39

฿ 1,735.01

STRAIGHT BRASS HOSE CONNECTOR 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1762042 in the RS PRO Hose Connector Hose Tail Adaptor, BSPP 1/2in 10mm ID, 5 MPa, 50 bar series.