1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Pneumatic Solenoid Valve - Solenoid/Solenoid G 1/2 V53 Series 24V DC

PNEUMATIC SOLENOID VALVES

RS PRO Pneumatic Solenoid Valve - Solenoid/Solenoid G 1/2 V53 Series 24V DC
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 15,111.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Manufacturer Series = V53
Mounting Style = Inline, Manifold
Connection Port Thread = G 1/2
Actuation Type = Solenoid/Solenoid
Body Material = Die Cast Aluminium
Maximum Flow Rate = 2480L/min
Solenoid Voltage = 24V dc
Solenoid Power Consumption = 2W
Minimum Operating Pressure = 2bar
Minimum Operating Temperature = -5°C
Maximum Operating Temperature = +50°C
Thread Standard = G

 
Part Number
9076390 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 15,111.47

฿ 10,074.82

PNEUMATIC SOLENOID VALVES 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 9076390 in the RS PRO Pneumatic Solenoid Valve - Solenoid/Solenoid G 1/2 V53 Series 24V DC series.