1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Pneumatic Actuated Valve 2in

PNEUMATIC ACTUATED VALVE

RS PRO Pneumatic Actuated Valve 2in
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 22,616.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Fitted with Pneumatic Actuator Wafer with Stainless Steel Disc - with Double Acting Actuator Body Cast Iron GG25 Polyurethane Coated Disc/shaft 316 Stainless Steel Liner EPDM / NITRIL

Specifications
Thread Size = 2in

 
Part Number
7998793 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 22,616.76

฿ 15,078.59

PNEUMATIC ACTUATED VALVE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7998793 in the RS PRO Pneumatic Actuated Valve 2in series.