1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Ball type Pneumatic Actuated Valve 2in, 800 psi

PNEUMATIC ACTUATED VALVES

RS PRO Ball type Pneumatic Actuated Valve 2in, 800 psi
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 79,923.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Valve Type = Ball
Return Type = Spring
Thread Size = 2in
Maximum Working Pressure = 800 psi

 
Part Number
7998796 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 79,923.49

฿ 53,284.99

PNEUMATIC ACTUATED VALVES 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7998796 in the RS PRO Ball type Pneumatic Actuated Valve 2in, 800 psi series.