1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 5/2 Bistable Pneumatic Solenoid Valve - Pneumatic G 1/8

PNEUMATIC SOLENOID VALVES

RS PRO 5/2 Bistable Pneumatic Solenoid Valve - Pneumatic G 1/8
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,654.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Mounting Style = Base Mount
Function = 5/2 Bistable
Connection Port Thread = G 1/8
Actuation Type = Pneumatic
Body Material = Aluminium
Maximum Flow Rate = 740NL/min
Minimum Operating Pressure = 1bar
Minimum Operating Temperature = -10°C
Maximum Operating Pressure = 10bar
Thread Standard = G

 
Part Number
1762109 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,654.41

฿ 3,103.10

PNEUMATIC SOLENOID VALVES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1762109 in the RS PRO 5/2 Bistable Pneumatic Solenoid Valve - Pneumatic G 1/8 series.