RS PRO 5/2 Bistable Pneumatic Solenoid Valve - Pneumatic G 1/4

Brand :
RS Pro
Caution
Product Description
Specifications
Mounting Style = Base Mount
Function = 5/2 Bistable
Connection Port Thread = G 1/4
Actuation Type = Pneumatic
Body Material = Aluminium
Maximum Flow Rate = 1200NL/min
Minimum Operating Pressure = 1bar
Minimum Operating Temperature = -10°C
Maximum Operating Pressure = 10bar
Thread Standard = G